eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3" Dia, 18" FL 750-1100nm, Spherical Mirror

×
Stock #73-030 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹30,450
Qty 1-5
₹30,450
Qty 6+
₹24,360
Volume Pricing
Request Quote

Specifications

General

Type:
Spherical Mirror

Physical & Mechanical Properties

Diameter (mm):
76.20 +1.0/-0
Back Surface:
Ground
Diameter (inches):
3.0
Diameter Tolerance (inches):
+0.04/-0
Edge Thickness ET (inches):
0.50
Edge Thickness ET (mm):
12.70
Edge Thickness Tolerance (%):
+0.0/-15

Optical Properties

Coating Type:
Dielectric
Coating:
Dielectric Mirror (750-1100nm)
Wavelength Range (nm):
750 - 1100
Effective Focal Length EFL (mm):
457.20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
BOROFLOAT®
Aperture (f/#):
f/6
Coating Specification:
Ravg >98% @ 750 - 1100nm (0 - 45°)
Ravg >99% @ 750 - 1100nm (0°)
Effective Focal Length EFL (inches):
18.00
Focal Length Tolerance (%):
±2
Surface Accuracy:
λ/4
Surface Quality:
60-40
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Multispectral Focusing Applications
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Multiple Sizes Available

TECHSPEC® Broadband Dielectric Spherical Mirrors are ideal for light collection in multispectral imaging applications. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. A BOROFLOAT® substrate provides a good combination of performance and value. TECHSPEC® Broadband Dielectric Spherical Mirrors are available in diameters ranging from 25.4 to 152.4mm for ease of system integration. These mirrors collect and focus light without introducing chromatic aberration.

Technical Information

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin