eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2X, 300mm WD CompactTL™ Telecentric Lens

300mm WD, 2X, In-Line Version (Left) and VIS Version (Right)

300mm WD, 2X, In-Line Version (Left) and VIS Version (Right)
×
Stock #33-101 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹40,559
Qty 1+
₹40,559
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length excluding Threads (mm):
198.90
Horizontal Field of View, 1/2" Sensor:
3.2mm
Horizontal Field of View, 2/3" Sensor:
4.4mm
Filter Thread:
M29.0 x 0.50 (Female)
Maximum Diameter (mm):
31.00
Weight (g):
122
Horizontal Field of View, 1/3" Sensor:
2.4mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.035
Working Distance Tolerance (mm):
±2
Number of Elements (Groups):
5 (4)
Note:
CompactTL™
Typical Telecentricity @ 588nm (°):
0.049
Typical Distortion @ 588nm (%):
0.0148
Manufacturer:
Edmund Optics®
Type:
Telecentric Lens
Primary Magnification PMAG:
2X
Maximum Sensor Format:
2/3"
Working Distance (mm):
300
Mount:
C-Mount
Aperture (f/#):
f/28.5
Coating:
λ/4 MgF2
Depth of Field (mm):
±0.3mm (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
4.4 x 3.3
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Distortion Plot
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Distortion Plot
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Relative Illumination Plot
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Relative Illumination Plot
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Telecentricity Plot
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Telecentricity Plot
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f28.5
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f28.5
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Depth of Field Plot, 300mm Working Distance, f28.5
#33-101, 2X, 300mm WD CompactTL™ Telecentric Lens, Depth of Field Plot, 300mm Working Distance, f28.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin