eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2X, 0.13 NA, UCf Objective

×
Stock #36-280 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,620
Qty 1-2
₹22,620
Qty 3+
₹20,967
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1/2" Sensor:
4.4
Horizontal Field of View, 1.1" Sensor:
7.04
Focal Length FL (mm):
10.00
Length (mm):
21.20
Magnification:
2X
Maximum Diameter (mm):
29.0
Maximum Sensor Format:
1.1"
Mount:
C-Mount
Numerical Aperture NA:
0.13
Mounting Threads:
C-Mount
Type:
Fluorite
Resolving Power (μm):
5.12
Depth of Field (μm):
16.02
Working Distance (mm):
9.9
Weight (g):
27
Wavelength Range (nm):
400 - 700
Style:
Finite Conjugate
Manufacturer:
Edmund Optics®
Field Number (mm):
17.6

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Compact Finite Conjugate Objectives
  • Mount Directly to a C-Mount Camera
  • Near Diffraction Limited performance

TECHSPEC® UCf Objective Series are compact objectives that are finite conjugate by design, but achieve similar imaging performance of infinity corrected objectives and do not require a secondary tube lens to generate an image on the sensor. Available at 2X, 4X, 5X, 10X, 15X, and 20X magnifications. These objectives mount directly to a C-mount camera without additional extension tubes.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin