eo_logo
 
Product added to cart

2" x 2", Optical Cast Plastic IR Longpass Filter

×
Stock #43-953 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,635
Volume Pricing
Qty 1-49 ₹1,635 each
Qty 50-99 ₹1,479 each
Qty 100-249 ₹1,323 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Dimensions (mm):
50.8 x 50.8
Length (mm):
50.80
Dimensions (inches):
2 x 2
Thickness (mm):
1.50 Nominal
Width (mm):
50.80
Dimensional Tolerance (mm):
±0.3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Coating:
Uncoated
Color:
Black
Index of Refraction (nd):
1.501 @ 20°C
Transmission (%):
>90 (typical)
Abbe Number (vd):
57.00

Material Properties

Density (g/cm3):
1.320 at 20°C

Environmental & Durability Factors

Operating Temperature (°C):
100 Continuous, 130 One Hour Max

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Lightweight Plastic
  • Excellent Thermal and Chemical Resistance

Optical Cast Infrared (IR) Longpass Filters are ideal for blocking visible light while passing near infrared wavelengths. New plastic technology has produced filters with properties that can satisfy a variety of optical and environmental needs at half the weight of glass filters. Compared to similarly available transparent plastics, Thermoset ADC filters have the highest transmission and lowest haze, have at least 25-50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali, and alcohols). Optical Cast Infrared (IR) Longpass Filters have excellent thermal characteristics and are resistant to pits from hot sparks resulting from welding or grinding processes. The filters can also be easily drilled with high-speed carbide bits for all mounting types.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin