eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2" Offset, 4" OD Mount, 45° Mounting Adapter

45° Mounting Adapters (#59-001, #59-002, & #59-003 Pictured)

45° Mounting Adapters (#59-001, #59-002, & #59-003 Pictured) 45° Mounting Adapter with Mounted Mirror (Not Included)
×
Stock #54-011 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,519
Qty 1+
₹2,519
Volume Pricing
Request Quote

Specifications

General

Type:
English

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Fixed 45 Degree Mounting
  • 3 Options for Different Offsets
  • Aluminum Mount

An easy-to-use Adapter to hold any ¼-20 tapped component at 45 degrees from a ½" (12.7mm) diameter Post. A socket head cap screw(SHCS) is included for the ¼" SHCS counterbore and allows the mounted component to be rotated and fixed in position in the 45° plane.

Technical Information

 
Offset A OD Mount B Centerline Height C D E
1" (25.4mm) 1" (25.4mm) 0.646" (16.4mm) 20.9mm 5mm
2" (50.8mm) 2" (50.8mm) 1.293" (32.8mm) 37.3mm 8mm
2" (50.8mm) 4" (101.6mm) 0.586" (14.9mm) 19.5mm 4mm

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin