eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

28mm Short Working Distance, LF Series Fixed Focal Length Lens

28mm Focal Length, #85-199

×
Stock #85-199 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,50,728
Qty 1+
₹1,50,728
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
106.70
Horizontal Field of View, 1/2" Sensor:
95.9mm - 13.1°
Horizontal Field of View, 2/3" Sensor:
132.0mm - 17.9°
Filter Thread:
M67 x 0.75 (Female)
Maximum Diameter (mm):
71
Weight (g):
546
Horizontal Field of View, 1/3" Sensor:
71.9mm - 9.8°
Maximum Rear Protrusion (mm):
33
Horizontal Field of View, 1" Sensor:
192.4mm - 25.9°
Maximum Image Circle (mm):
43.30
Numerical Aperture NA, Object Side:
0.0114
Horizontal Field of View @ Max Sensor Format:
553.5mm - 67.0°
Horizontal Field of View, 35mm Sensor:
553.5mm - 67.0°
Horizontal Field of View, 4/3" Sensor:
261.0mm - 34.6°
Horizontal Field of View, 1.1" Sensor:
213.7mm - 28.6°
Number of Elements (Groups):
10 (8)
Note:
Optimized Working Distance: 400 - 700mm
Horizontal Field of View, 1/1.8" Sensor:
107.9mm - 14.7°
Horizontal Field of View, 1/2.5" Sensor:
86.9mm - 11.8°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
28.00
Primary Magnification PMAG:
0.067
Maximum Sensor Format:
35mm
Working Distance (mm):
400 - ∞
Mount:
F-Mount
Aperture (f/#):
f/2.8 - f/22
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
29.89
Horizontal Field of View, 1/4" Sensor:
53.9mm - 7.4°
Object Space Principal Plane (mm):
39.73
Image Space Principal Plane (mm):
-16.03
Field of View at Max Sensor Format:
Horizontal: 532.1mm - 65°
Vertical: 395.4mm - 50.6°
Diagonal: 669.4mm - 77.4°
Maximum Distortion (%):
-3.28
Horizontal Field of View, APS-H Sensor:
445.9mm - 56.1°
Horizontal Field of View, APS-C Sensor:
339.6mm - 44.2°
Exit Pupil Position (mm):
-31.18
Optimized Working Distance (mm):
400 - 700
Lens Wavelength Range:
VIS
Imaging Lens Type:
Lens for Large Format Sensors
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

Product Family Description

  • Full Frame (35mm), F-Mount Lens
  • 29 MegaPixels, 5µm Pixel Size Sensors
  • F-Mount Large Format (LF) Lens for Factory Automation
  • 28mm to 100mm Focal Length

TECHSPEC® LF Series Fixed Focal Length Lenses are designed for use with 2k, 4k, 6k, and 8k line scan cameras and mid-sized area scan arrays. Optimized for machine vision working distances, LF Series lenses feature high resolving powers to easily detect small defects. Additionally, these lenses also feature a lockable focus and iris, which is ideal for factory automation applications where vibrations can cause performance decreases. TECHSPEC® LF Series Fixed Focal Length Lenses are ideal for use in machine vision, web inspection, sorting, and identification applications. The lenses come in focal lengths ranging from 28 to 100mm. 

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Distortion Plot
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Distortion Plot
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Relative Illumination Plot
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Relative Illumination Plot
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 575mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 575mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 575mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 575mm Working Distance, f2.8
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 575mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 575mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 575mm Working Distance, f4
#85-199, 28mm Short Working Distance, LF Series Fixed Focal Length Lens, Depth of Field Plot, 575mm Working Distance, f4
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin