eo_logo
 
Product added to cart

27mm Diameter, White Ivory Glass Crossline Reticle

27mm Diameter, White Ivory Glass Crossline Reticle, #34-892

×
Stock #34-892 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,820
Volume Pricing
Qty 1-4 ₹17,820 each
Qty 5+ ₹16,974 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (mm):
27.00 ±0.13
Line Width (mm):
0.20 ±0.025
Pattern Size (mm):
20
Thickness (mm):
3.20
Edges:
Smoothed for Safe Handling
Pattern Centering (mm):
±0.25

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Ivory Soda Lime Glass

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Crossline, Index Grid, or Concenctric Circle Reticles
  • White Ivory Soda Lime Glass Substrates
  • 27mm Diameter Reticles

White Ivory Glass Reticle Targets are available in three configurations; Crossline Reticle, Index Grid, and Concentric Circles. The Crossline Reticle consists of an etched 20mm crossline with 2.0mm divisions and are ideal for use as a resolution, focus, boresight, and calibration target for machine vision cameras. The Index Grid target is comprised of a 10mm square, labeled 1 through 10 on the horizontal border and A through J on the vertical border in 1mm increments and is ideal for use in vision systems for particle counting, blob analysis, and general morphology. The Concentric Circles consist of 10 concentric circles centered on crosshairs from 1 to 10mm in diameter (0.5mm steps in radius) and is ideal for use with laser instrumentation for calibrating focus, spot size, and boresighting. White Ivory Glass Reticle Targets utilize a white ivory soda lime substrate with smoothed edges for safe handling.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin