eo_logo
 
Product added to cart

2.75" x 2.75" Glassine Bags (150 Pieces)

2.75" x 2.75" Glassine Bag

×
Stock #17-184 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,463
Volume Pricing
Qty 1+ ₹1,463 each
Need More? Request Quote
Product Downloads

Specifications

General

Quantity:
~150

Physical & Mechanical Properties

Dimensions (inches):
2.75 x 2.75

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Glassine Bags, Jewel Boxes, and Cloth Pouches for General Optics
  • Non-Contact Impact Cases for Laser and Precision Optics
  • Ideal for Storing or Transporting Optics

Optics Packaging is used to safely store and protect optics against environmental or incidental damage when not in use. Glassine bags, cloth pouches, and jewel boxes are available for storing uncoated or coated optics including lenses, mirrors, and filters. Non-contact impact cases designed to hold optics only by their bevels to prevent contact with the optical surfaces are available for more sensitive optics such as laser optics. Optics Packaging is ideal for prolonging the life of optics when used in conjunction with optics handling supplies.

Note: Non-contact impact cases are designed to hold optics with a specific size and thickness. Smaller optics will not be securely held which may result in damage.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin