eo_logo
 
Product added to cart

2.75" Dia. Heavy Load Rotary Stage, Metric

#13-773: 2.75

#13-773: 2.75" Dia. Heavy Load Rotary Stage, Metric

×
Stock #13-773 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹81,275 ₹90,306
Qty 1+
₹81,275 ₹90,306
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Rotary
Type of Drive:
Worm Gear
Type:
Metric
Stage Size (mm):
120.7 x 120.7
Travel (°):
360
Center Hole:
38.1mm Dia. Thru
Construction:
Aluminum Top and Base; Steel/Bronze Worm Gear Drive
Gear Drive Ratio:
120:1
Increments (arcmin):
6 (Vernier)
Load Capacity, Normal (kg):
11.3
Mounting Threads:
(4) M4 x 0.7 on 50mm Dia. B.C.
Weight (kg):
0.9
Table Diameter (mm):
69.8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
  • Precision Worm Gear Drive
  • Compatible with Metric and English 5" Ball Stages

Heavy Load Capacity Rotary Positioning Stages provide smooth, continuous adjustment over a full 360° travel range. A precision worm gear drive allows exact angular positioning of the rotation stage, and a position locking knob allows the stage to be positively locked in place. This heavy duty rotation stage offers a 2.75" diameter stage with a calibrated dial and ±60 arcminute Vernier scale. Heavy Load Capacity Rotary Positioning Stages can be combined with metric and English stages that have mounting holes on 4.0" centers (5" ball stages) for multi-axis set ups. These stages have a load capacity of 25lb/11.3kg for heavy duty applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin