eo_logo
 
Product added to cart

2.62", English Rotary Stage

×
Stock #38-193 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹93,264
Qty 1+
₹93,264
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
(4) 6-32 on 1.125" dia. B.C., (4) 1/4-20 on 2.00" dia. B.C.
Type:
English
Weight (lbs):
1.8
Stage Size (mm):
66.5 x 66.5
Stage Size (inches):
2.62 x 2.62
Construction:
Aluminum top and base; steel tangent arm drive
Center Hole:
0.50" Dia. Thru
Travel (°):
±5 (Fine), 360 (Coarse)
Type of Drive:
Tangent Arm
Increments (arcmin):
12
Load Capacity, Normal (lbs):
10
Load Capacity, Vertical (lbs):
4
Type of Movement:
Rotary
Guide System:
Ball Bearing
Table Diameter (inches):
2.62

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Low Wear, Low Friction Movement with Coarse or Fine Adjustment
  • 2 or 2.62" Diameter Stages with Tapped Mounting Holes
  • Calibrated Dial with 12 Minute Vernier for Accurate Read-Out

Compact miniature stages provide low-friction rotary movement with both coarse and fine adjustment. This allows for quick rotation over a continuous 360° travel, plus precise angular adjustment at any selected position. Features include preloaded angular contact ball bearing system, a positive position lock, a 2.00" or 2.62" diameter stage with tapped mounting holes and a calibrated dial with six minute vernier for accurate positional read-out. It can be combined with our compatible linear translation stages for multi-axis linear-rotary applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin