eo_logo
 
Product added to cart

25μm x 3mm. Unmounted, Precision Air Slit

Unmounted Precision Air Slit

Unmounted Precision Air Slit Mounted Precision Air Slit
×
Stock #38-558 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,976
Volume Pricing
Qty 1-5 ₹9,976 each
Qty 6-10 ₹8,839 each
Qty 11+ ₹8,164 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Unmounted

Physical & Mechanical Properties

Outer Diameter (mm):
9.5
Construction:
Stainless Steel
Slit Length (mm):
3.0
Slit Width (μm):
25 ±3
Thickness (mm):
0.01 Nominal

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Mounted Version Provides Secure Mechanical Support
  • Used in Optical Systems and Educational Efforts
  • Ideal for Spectrophotometer Image Analysis

Precision Air Slits are used in optical systems and educational efforts. By scanning across the focal point, MTF and point spread function can be calculated. These air slits are commonly used in focusing a light through an aperture, spectrophotometer image analysis, and various optical experiments. Precision Air Slits are constructed of stainless steel and have a 3.0mm slit length. These air slits are available unmounted with an outer diameter of 9.5mm and mounted with an outer diameter of 25.0mm, all with varying slit width. 

Use our Precision Pinhole Mount to easily integrate unmounted pinholes into a variety of mechanical components.

Mounted Precision Air Slits

Our Precision Apertures are available in aperture mounts for a secure mechanical support. The mounts also fit into various optical assemblies. Each 9.5mm diameter pinhole is sealed within a 25mm diameter black-anodized aluminum mount. Mount is clearly labeled with aperture size for easy identification. Note: Aperture Centering to Mount ±125μm.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin