eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm UC Series Fixed Focal Length Lens

25mm FL, #33-305

25mm FL, #33-305
×
Stock #33-305 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,358
Qty 1+
₹20,358
Volume Pricing
Request Quote
Get Product Downloads
Mounting Diameter (mm):
30.0

Product Details

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens with Compact Form Factor

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
31.28
Maximum Diameter (mm):
30
Outer Diameter (mm):
30.00
Weight (g):
48
Maximum Rear Protrusion (mm):
4
Maximum Length (mm):
31.28

Optical Properties

Horizontal Field of View, 1/2" Sensor:
54.0mm - 14.6°
Horizontal Field of View, 1/3" Sensor:
40.4mm - 11.0°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0306
Horizontal Field of View @ Max Sensor Format:
60.8mm - 16.4°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
60.8mm - 16.4°
Horizontal Field of View, 1/2.5" Sensor:
48.9mm - 13.2°
Focal Length FL (mm):
25.00
Primary Magnification PMAG:
0.119
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.85 - f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
15.05
Horizontal Field of View, 1/4" Sensor:
30.3mm - 8.2°
Object Space Principal Plane (mm):
29.11
Image Space Principal Plane (mm):
-12.34
Field of View at Max Sensor Format:
Horizontal: 60.8mm - 16.4°
Vertical: 45.5mm - 12.3°
Diagonal: 76.3mm - 20.4°
Maximum Distortion (%):
-0.15
Exit Pupil Position (mm):
-44.48
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/1.8"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Up to 1/1.8", C-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • 4mm to 35mm Focal Length

Our ultra-compact, TECHSPEC® UC Series Fixed Focal Length Lenses are designed to optimize performance, cost, and size without sacrificing quality or feel. Designed for pixels that are ≤2.2μm, these lenses provide high levels of resolution (>200 lp/mm) across the sensor and are compatible with all standard C-Mount cameras. TECHSPEC® UC Series Fixed Focal Length Lenses feature focus and iris adjustments, as well as recessed set screws, and are manufactured for use at typical machine vision working distances. While they are optimized for 1/2.5" sensors, many focal lengths will work on sensors up to 1/1.8". The TECHSPEC® UC Series Fixed Focal Length Lenses are an outstanding option for use on all smaller format camera sensors, along with both short and long working distance applications, making them ideal for inspection, factory automation, biomedical devices, and a broad range of other applications.

Note: For fixed aperture instrumentation versions, see our TECHSPEC® UCi Series Fixed Focal Length Lenses.

#33-305, 25mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-305, 25mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-305, 25mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-305, 25mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-305, 25mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-305, 25mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f2.8
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f4
#33-305, 25mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f4

Technical Information

 Dimensions

Focal Length

(mm)

A (mm) B (mm) C (mm) D (mm) Filter Thread
4 40 40.6 30 2.8 M62.0 x 0.75 with required filter adapter #33-308
6 36 40.9 30 3.2 M34.0 x 0.5
8 30 40.61 30 5.15 M34.0 x 0.5
12 30 35.2 30 2.7 M25.5 x 0.5
16 30 29.13 30 3.38 M25.5 x 0.5
25 30 31.28 30 4.0 M25.5 x 0.5
35 30 52.76 30 4.58 M25.5 x 0.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin