eo_logo
 
Product added to cart

25mm Travel, Motorized Linear Stage, Integrated Controller, Rotary Encoder

See More by Zaber™
#15-285, 25 mm Travel, Motorized Linear Stage, Integrated Controller

#15-285, 25 mm Travel, Motorized Linear Stage, Integrated Controller

×
Stock #22-217 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,03,493
Qty 1+
₹2,03,493
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X)
Guide System:
Needle Roller Bearing
Type of Drive:
Precision Lead Screw
Type:
Metric
Stage Size (mm):
45 x 162.6
Travel (mm):
25.4
Accuracy (μm):
15 (Unidirectional)
Backlash (μm):
<12
Encoder:
Yes
Height (mm):
21
Load Capacity (kg):
10
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Operating Temperature (°C):
0 - 50
Parallelism (μm):
<25
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Repeatability (μm):
<3
Resolution (μm):
0.05
Speed (mm/s):
0.00003 to 26
Type of Motor:
2-Phase Stepper
Weight (kg):
0.35
Computer Interface:
USB with #15-295
RS-232 with #15-297
Maximum Operating Current (mA):
350
Encoder Type:
Rotary Quadrature Encoder
Encoder Resolution:
200 CPR
Total Track (mm):
75.80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Accuracy, 25mm, 50mm, 100mm, and 200mm Travel Options
  • Integrated Motor and Controller
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
  • Easily Configurable in X-Y or X-Y-Z Configurations

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Use Top Adapter Plate #68-644 to Mount 70mm TECHSPEC® Stages.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin