eo_logo
 
Product added to cart

25mm Travel, Metric Micrometer, Thru-Hole Ball Bearing Stage

32mm/1.25” Center drive stage and its X-Y-Z configuration

32mm/1.25” Center drive stage and its X-Y-Z configuration

32mm/1.25” Center drive stage and its X-Y-Z configuration 45mm/1.75” Center drive stages and optional brackets
×
Stock #13-771 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹80,649
Qty 1+
₹80,649
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
Note:
Thru-Hole

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
127 x 127
Travel (mm):
25
Construction:
Aluminium Stage
Graduation (mm):
0.01
Height (mm):
25.4
Load Capacity, Normal (kg):
48
Load Capacity, Ta (kg):
13.6
Straight Line Accuracy (μm):
2 per 25mm of travel
Weight (kg):
1.2
Thrust Capacity, Ta (kg):
13.6
Thrust Capacity, Tb (kg):
1.1

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
  • Solid-Top and Thru-Hole Versions
  • English or Metric Micrometer Drive and Fine Screw Drive Available
  • Stackable for 2-Axis or 3-Axis Movement

Metric Ball Bearing Translation Stages with a metric hole patterns on both the top and bottom plates feature a preloaded ball bearing design that provides straight line accuracy of 2μm per 25mm of travel. These stages are available in multiple stage sizes and configurations of drive mechanism, drive orientation, and travel distance, as well as the option of a clearance-thru hole. The Fine Screw (64 Pitch) models provide fine resolution positioning while the English and Metric micrometer models provide a position readout in 0.001inch or 0.01mm graduations. Metric Ball Bearing Translation Stages are designed to reduce friction, allowing smooth linear motion without backlash or sideplay. All stages include screws for creating an X-Y stage and a position lock.

Note: Adapter Plates and Z-Axis Brackets are available for breadboard mounting application and X-Y-Z configuration. Brackets include screws for assembling X-Y-Z stages from multiple stages.

Accessories

Title CompareStock Number  Price Buy
Low Profile Z-Axis Bracket for 45mm Metric Stages #55-286 ₹17,052   Request Quote
  • 10 to 12 days
    ×
Low Profile Z-Axis Bracket for 32mm Metric Stages #56-359 ₹7,917   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin