eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm SWIR Series Fixed Focal Length Lens

25mm Focal Length

×
Stock #83-160 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,38,244
Volume Pricing
Qty 1+ ₹1,38,244 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
SWIR Series
Note:
Lens will cover larger 25.6mm and 20.5mm line scan sensors.
Type:
Fixed Focal Length Lens
Imaging Lens Type:
SWIR Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
63.50
Maximum Diameter (mm):
40
Outer Diameter (mm):
40
Weight (g):
177
Maximum Rear Protrusion (mm):
7.62
Flange Distance (mm):
17.526

Optical Properties

Horizontal Field of View @ Max Sensor Format:
143.8mm - 38.9°
Field of View at Max Sensor Format:
Horizontal: 171.5mm - 45.8°
Vertical: 127.9mm - 34.9°
Diagonal: 216mm - 56.1°
Horizontal Field of View, 25.6mm Sensor:
206.8mm - 55.8°
Horizontal Field of View, 4/3" Sensor:
143.8mm - 38.9°
Horizontal Field of View, 20.5mm Sensor:
128.2mm - 35.5°
Horizontal Field of View, 1.1" Sensor:
117.7mm - 32.2°
Horizontal Field of View, 1" Sensor:
105.9mm - 29.1°
Horizontal Field of View, 2/3" Sensor:
72.6mm - 20.2°
Horizontal Field of View, 1/1.8" Sensor:
59.3mm - 16.5°
Horizontal Field of View, 1/2" Sensor:
52.7mm - 14.7°
Horizontal Field of View, 1/2.5" Sensor:
47.8mm - 13.3°
Horizontal Field of View, 1/3" Sensor:
39.5mm - 11.0°
Horizontal Field of View, 1/4" Sensor:
29.6mm - 8.3°
Maximum Image Circle (mm):
25.60
Numerical Aperture NA, Object Side:
0.0265
Number of Elements (Groups):
9 (6)
Focal Length FL (mm):
25.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/2.1 - f/16
Coating:
0.8 - 1.8µm BBAR
Coating Specification:
0.8 - 1.8µm BBAR
Entrance Pupil Position (mm):
16.41
Object Space Principal Plane (mm):
21.53
Image Space Principal Plane (mm):
-15.35
Maximum Distortion (%):
-3.03
Exit Pupil Position (mm):
-21.79
Lens Wavelength Range:
SWIR

Sensor

Maximum Sensor Format:
4/3"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M34 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 4/3", C-Mount, M42, F-Mount Lens
  • Up to 3 MegaPixels, 10µm Pixel Size Sensors
  • Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
  • 25mm to 100mm Focal Length

TECHSPEC® SWIR Series Fixed Focal Length Imaging Lenses are compact, lightweight lenses designed for applications operating in the short-wave infrared (SWIR) spectra, ranging from 0.9 – 1.7μm. These lenses feature SWIR-optimized optical designs, glass types, and AR coatings from 0.8 – 1.8μm. Designed for high throughput and superior performance, the SWIR Series lenses are commercial-off-the shelf (COTS) lenses with low f/#’s, covering large 25mm sensors. TECHSPEC® SWIR Series Fixed Focal Length Lenses are ideal for a range of applications including inspection, sorting, and quality control. There are focal lengths ranging from 25 to 100mm available for purchase.  
 

Technical Information

#83-160, 25mm SWIR Series Fixed Focal Length Lens, Distortion Plot
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Distortion Plot
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Relative Illumination Plot
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Relative Illumination Plot
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#83-160, 25mm SWIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
Dimensions
Stock No. (Focal Length, Mount) A B C D Filter Thread
#83-160 (25mm, C-Mount) 40mm 63.5mm 40mm 7.62mm M34 x 0.5
#83-165 (50mm, C-Mount) 56mm 112mm 55mm 0mm M43 x 0.75
#83-166 (50mm, F-Mount) 56mm 103mm 55mm 28mm M43 x 0.75
#83-167 (50mm, M42 x 1.0) 56mm 124mm 55mm 0mm M43 x 0.75
#83-170 (100mm, C-Mount) 84mm 180.1mm 84mm 0mm M72 x 0.75
#83-171 (100mm, F-Mount) 84mm 151.1mm 84mm 0mm M72 x 0.75
#83-172 (100mm, M42 x 1.0) 84mm 191.8mm 84mm 0mm M72 x 0.75
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin