eo_logo
 
Product added to cart

25mm Standard UV Fixed Focal Length Lens

25mm Standard UV Fixed Focal Length Lens, #57-542

×
Stock #57-542 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,65,150
Volume Pricing
Qty 1+ ₹1,65,150 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
UV Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
25.40
Maximum Diameter (mm):
30.0
Outer Diameter (mm):
30
Weight (g):
33.00

Optical Properties

Field of View @ Min Working Distance (mm):
58.9
Horizontal Field of View, 1/2" Sensor:
58.9mm - 14.0°
Maximum Image Circle (mm):
16.00
Focal Length FL (mm):
25.00
Working Distance (mm):
230 - ∞
Aperture (f/#):
f/2.8 - f/16
Lens Wavelength Range:
UV-NIR

Sensor

Maximum Sensor Format:
1"

Threading & Mounting

Filter Thread:
M25.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • 1", C-Mount Lens
  • Spectral Range of 230 - 1200nm
  • 25mm to 78mm Focal Lengths

UV Fixed Focal Length Lenses are ideal for use in a variety of applications, including the surface inspection of circuits or fiber optics, quality control of semiconductor materials, or for locating oil contamination or leakage. Additional applications include forensic, pharmaceutical, or biomedical imaging, fluorescence, security, or counterfeit detection. UV Fixed Focal Length Lenses are manufactured from fused silica elements to provide excellent transmission from the ultraviolet to the near-infrared.

Note: These lenses are not corrected for chromatic aberration, and require refocusing when using an illumination source with a spectral bandwidth greater than 10nm. A monochromatic light source and narrow bandpass filter are recommended to improve the overall performance of the lens. The 78mm lens (#57-543) has a removable C-mount adapter, enabling it to be used with M42 x 0.75 (T2) mounts.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin