eo_logo
 
Product added to cart

25mm Square Broadband Polarizing Plate Beamsplitter

×
Stock #48-545 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,995
Volume Pricing
Qty 1-10 ₹18,995 each
Qty 11-25 ₹14,324 each
Qty 26+ ₹13,935 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
21.0 x 21.0
Length (mm):
25.00
Dimensions (mm):
25.0 x 25.0
Thickness (mm):
0.70 ±0.07
Dimensional Tolerance (mm):
±0.2
Construction:
Wire Grid
Width (mm):
25.00

Optical Properties

Angle of Incidence (°):
45 ±15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Coating Specification:
Surface 2: Rabs <2.0% @ 420 - 670nm
Wavelength Range (nm):
420 - 700
Transmission Axis Tolerance (°):
±1

Material Properties

Thermal Expansion:
31.7 x 10-7/°C

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +200

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Wire Grid Technology
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Ideal for High Temperature Environments

Broadband Polarizing Plate Beamsplitters consist of a thin layer of aluminum MicroWires adhered to a glass window. These beamsplitters are an alternative and economical substitute for ruled or holographic wire grid polarizers. Providing exceptional image contrast and uniformity, these beamsplitters are ideal for applications requiring large angular apertures and high throughput. Broadband Polarizing Plate Beamsplitters reflect S-polarized light and transmit P-polarized light. The beamsplitters are offered in a 12.5 x 12.5mm or 25 x 25mm size.  

Note: MicroWires are very fragile. Handle these beamsplitters with care.

If the operating temperature will exceed 100°C, turn the MicroWires surface away from the input beam for optimum performance. At temperatures below 100°C, the MicroWires can be oriented towards the input beam.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin