eo_logo
 
Product added to cart

25mm Sq., 0.1mm Thick, Protected Aluminum, Ultra-Thin Mirror

Ultra-Thin First Surface Mirrors

Ultra-Thin First Surface Mirrors

×
Stock #70-094 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,915
Qty 1-10
₹3,915
Qty 11+
₹3,524
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Dimensions (mm):
25.00 x 25.00 ±0.25
Clear Aperture CA (mm):
22.50 x 22.50
Edges:
Cut
Thickness (mm):
0.10 ±0.01
Length (mm):
25.00
Width (mm):
25.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
SCHOTT D 263®T eco
Surface Quality:
80-50
Coating Specification:
Ravg ≥85% @ 400 - 700nm @ 45° AOI
Coating:
Protected Aluminum (400-700nm)
Coating Type:
Metal
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Ultra-Thin 0.1mm Thickness Substrates
  • Protected Aluminum Coated for High Reflectivity in the Visible Spectrum
  • Ideal for Weight and Space Sensitive Applications

Ultra-Thin First Surface Mirrors feature an ultra-thin 0.1mm thickness substrate with a protected aluminum coating for ≥85% reflectivity from 400-700nm. Using SCHOTT D263® T eco substrates, these mirrors offer high chemical resistance, environmental durability, excellent thickness tolerances, and low total thickness variation (TTV). These mirrors can be secured into systems using epoxy or optical adhesive, such as Norland Optical Adhesives or Milbond Adhesive System. Ultra-Thin First Surface Mirrors are ideal for beam or light steering applications requiring lightweight, compact optics, such as portable medical and diagnostic devices.

Note: These Ultra-Thin First Surface Mirrors are very fragile and should be handled with care.

Related Products

Frequently Purchased Together

Resources

Filter

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin