eo_logo
 
Product added to cart

25mm, Side Drive, 6.5mm Travel, Metric Stainless Steel Stage

×
Stock #22-942 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,675
Volume Pricing
Qty 1-9 ₹36,675 each
Qty 10+ ₹34,856 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Gothic Arc Ball Bearing
Drive Orientation:
Side Drive
Stage Size (mm):
25 x 25
Travel (mm):
6.5
Travel (inches):
0.26
Construction:
Stainless Steel
Load Capacity (kg):
4
Load Capacity (N):
39
Parallelism (μm):
30
Straight Line Accuracy (μm):
3
Weight (kg):
0.07
Pitch (arcsec):
30
Yaw (arcsec):
25

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(1) M4 x 0.7, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Details

  • Stainless Steel Construction for up to 20kg Load Capacity
  • Provides Excellent Temperature and Straight-Line Stability
  • Compatible with all TECHSPEC Manual Stages

Stainless Steel Extended Contact Ball Bearing Linear Translation Stages feature a gothic arch guide system which provides excellent straightness and parallelism. With bearings machined directly out of the stainless-steel stage platform, these stages are designed to offer extreme stability in temperature-fluctuating environments and are ideal for system applications requiring up to a 20kg load capacity. Stainless Steel Extended Contact Ball Bearing Linear Translation Stages are configured with hole patterns that are compatible with all TECHSPEC Manual Stages. Available in three stage sizes with either English or Metric Mounting Threads, the stages are easily configured in two and three axis orientations, making them ideal for both lab and system integration.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin