eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm H x 50mm L x -100mm FL VIS 0° Coated, Illumination Grade PCV Cylinder Lens

TECHSPEC® Illumination Grade PCV Cylinder Lenses

×
Stock #69-809 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,198
Qty 1-5
₹10,198
Qty 6+
₹9,186
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Cylinder Lens, Plano-Concave

Physical & Mechanical Properties

Center Thickness CT (mm):
4.00
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Dimensions (mm):
25.0 x 50.0
Edge Thickness ET (mm):
5.46

Optical Properties

Effective Focal Length EFL (mm):
-100.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
VIS 0° (425-675nm)
Wavelength Range (nm):
425 - 675
Back Focal Length BFL (mm):
-102.64
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Focal Length Tolerance (%):
±3
Radius R1 (mm):
-51.68
Surface Quality:
60-40
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Cylinder Lenses Ideal for 1 Dimensional Laser Beam Convergence
  • Circular and Rectangular Form Factors
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCV Cylinder Lenses are commonly used to turn a collimated laser source into a line generator. These PCV Cylinder Lenses and TECHSPEC Illumination Grade PCX Cylinder Lenses can be used together for beam expander applications.

The thin lens approximation for the length of a line generated by a negative cylinder lens is: L = 2 * (r0/f) * (z + f) where L is the line length, r0 is half the beam diameter, z is the projection distance, and -f is the focal length of the lens.

Technical Information

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin