eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm f/1.85, UCi Series Fixed Focal Length Lens

25mm UCi Series Fixed Focal Length Lens

25mm UCi Series Fixed Focal Length Lens
×
Stock #33-890 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,356
Qty 1+
₹16,356
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
31.50
Horizontal Field of View, 1/2" Sensor:
54.0mm - 14.6°
Maximum Diameter (mm):
26.5
Outer Diameter (mm):
26.5
Weight (g):
38
Horizontal Field of View, 1/3" Sensor:
40.4mm - 11.0°
Maximum Rear Protrusion (mm):
2.54
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0312
Horizontal Field of View @ Max Sensor Format:
60.8mm - 16.4°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
60.8mm - 16.4°
Horizontal Field of View, 1/2.5" Sensor:
48.9mm - 13.2°
Optimized Sensor Format:
1/2.5"
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
25.00
Primary Magnification PMAG:
0.122
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
200 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.85
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
15.05
Horizontal Field of View, 1/4" Sensor:
30.3mm - 8.2°
Object Space Principal Plane (mm):
29.11
Image Space Principal Plane (mm):
-12.34
Field of View at Max Sensor Format:
Horizontal: 59.6mm - 16.4°
Vertical: 44.6mm - 12.3°
Diagonal: 74.8mm - 20.4°
Maximum Distortion (%):
-0.15
Exit Pupil Position (mm):
-44.48
Lens Wavelength Range:
VIS
Imaging Lens Type:
High Performance Lens with Compact Form Factor and Fixed Aperture
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin