eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia x -40mm FL Negative Doublet Lens MgF2 Coated

×
Stock #62-476 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,719
Qty 1-5
₹8,719
Qty 6+
₹7,007
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Negative Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Clear Aperture CA (mm):
24.00
Centering (arcmin):
<1
Center Thickness CT (mm):
8.50 ±0.20
Center Thickness CT 1 (mm):
3.00 ±0.10
Center Thickness CT 2 (mm):
5.50 ±0.10
Edge Thickness ET (mm):
11.69
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
-40.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
-44.40
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
-27.82
Radius R2 (mm):
19.65
Radius R3 (mm):
201.68
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
1.6
Numerical Aperture NA:
0.31
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

TECHSPEC® MgF2 Coated Negative Achromatic Lenses consist of two optical elements cemented together. Negative doublet lenses are corrected for color and on-axis aberrations. TECHSPEC MgF2 Coated Negative Achromatic Lenses are used predominantly as Barlow lenses to extend focal lengths. These lenses are often combined with positive achromatic mirror systems and imaging lenses.

Technical Information

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25/25.4mm Diameter, T-Mount Thick Optic Mount Fixed #52-293 ₹4,804
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 ₹4,878
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 ₹4,878
Request Quote
  • 10 to 12 days
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 ₹4,878
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 ₹6,968
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 ₹18,924
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin