eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 85mm FL, SWIR Coated N-BK7 PCX Lens

SWIR Coated N-BK7 Plano-Convex (PCX) Lenses

SWIR Coated N-BK7 Plano-Convex (PCX) Lenses

×
Stock #70-271 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,568
Qty 1-9
₹5,568
Qty 10+
₹5,003
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.00/-0.025
Effective Focal Length EFL (mm):
85.00 ±1% and/or 587.6nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
3.40
Numerical Aperture NA:
0.15
Coating:
BBAR (1650-3000nm)
Type:
Plano-Convex Lens
Wavelength Range (nm):
1650 - 3000
Back Focal Length BFL (mm):
82.21
Bevel:
Protective as needed
Center Thickness CT (mm):
4.30 ±0.10
Centering (arcmin):
<1
Clear Aperture CA (mm):
22.50
Coating Specification:
Ravg <1% @ 1650 - 3000nm @ 0° AOI
Rabs <2% @ 1650 - 3000nm @ 0° AOI
Edge Thickness ET (mm):
2.48
Radius R1 (mm):
43.93
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5/λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Low Cost Alternative to Silicon, ZnSe, and Germanium Lenses

Suitable for Applications in the 1650 – 2500nm Wavelength Range

Various Coating Options: Uncoated, MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, and YAG-BBAR

TECHSPEC® SWIR Coated N-BK7 Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. Featuring an AR Coating designed to provide less than 0.1% reflection from 1650 – 3000nm, these lenses are ideal for applications utilizing InGaAs sensors with detection ranges up to 2500nm. TECHSPEC® SWIR Coated N-BK7 Plano-Convex (PCX) Lenses are a low cost, lightweight alternative to common infrared lenses manufactured from Silicon, Zinc Selenide, and Germanium substrates. Identical designs of these lenses are also offered uncoated or with broadband anti-reflective (BBAR) coatings, which include MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, VIS-EXT, and YAG-BBAR. Note: While the coating is designed to provide low reflection out to 3000nm, N-BK7’s reduced transmission above 2200nm should be considered when integrating these lenses into sensitive applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin