eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia x 25mm FL, V-Coated, High Precision Aspheric Lens

TECHSPEC® High Precision Aspheric Lenses

×
Stock #22-941 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹63,510
Qty 1-5
₹63,510
Qty 6+
₹50,895
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens
Note:
3D Surface Profile not included with coated lenses

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Centering (arcmin):
<3
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
4.25
Center Thickness CT (mm):
8.50 ±0.1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
25.00 @ 1550nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
20.18 @ 1500nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
1550
Asphere Figure Error, RMS @ 632.8nm:
λ/40
Coating:
1550nm V-Coat
Coating Specification:
Rabs < 0.25% @ 1550nm @ 0° AOI
Asphere Figure Error (μm RMS):
0.016
Surface Quality:
40-20
f/#:
1
Conjugate Distance:
Infinite
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 1550nm, 10ns
Power (diopters):
40.00

Environmental & Durability Factors

Durability:
ADHESION AND ABRASION AS PER MIL-PRF13830B APP C, PARA C.3.8.4 AND C.3.8.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Precision Aspheric Surface
  • 3D Surface Profiles Included with Uncoated Lenses
  • Uncoated and <0.25% Reflectance V-Coat Available

TECHSPEC® High Precision Aspheric Lenses guarantee better than λ/40 wave aspheric figure error. Achieved via precision magneto-rheological finishing (MRF), these aspheres offer high numerical apertures with diameters ranging from 15 to 50mm and are ideal for a variety of imaging and low light level applications. Each TECHSPEC High Precision Aspheric Lens is individually measured. 3D surface profiles are included with uncoated lenses. For diffraction-limited aspheres designed at specific Nd:YAG laser wavelengths, see our TECHSPEC High Precision Laser Grade Aspheric Lenses.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin