eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 50mm FL, 532nm V-Coat, Hyperbolic Aspheric Lens

Hyperbolic Aspheric Lenses

×
Stock #89-432 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹19,463
Qty 1-5
₹19,463
Qty 6+
₹16,971
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Centering (arcmin):
≤5
Clear Aperture CA (mm):
23.00
Edge Thickness ET (mm):
1.49
Center Thickness CT (mm):
4.30 ±0.1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
50.00 @ 532nm
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
532
Coating:
Laser V-Coat (532nm)
Coating Specification:
Rabs <0.25% @ 532nm
Surface Quality:
40-20
f/#:
2.00
Radius R2 (mm):
25.97
Conjugate Distance:
Infinite
Asphere Figure Error, @ 632.8nm:
1.6λ RMS and 6λ PV
Power (diopters):
20.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

Unlike traditional focusing lenses, these lenses should be used with the plano side facing the light source.

  • Designed and Coated for Nd:YAG Laser Wavelengths
  • Aspheric Figure Error of 1.6λ RMS and 6λ PV
  • Modified TECHSPEC® PCX Lenses

TECHSPEC® Hyperbolic Aspheric Lenses are TECHSPEC® PCX Lenses that have been modified to include a mild aspheric surface to provide superior performance at specified wavelengths. Unlike the preexisting spherical lenses, TECHSPEC Hyperbolic Aspheric Lenses produce diffraction-limited spot sizes at the design wavelength, which is ideal for focusing or collimating applications. Any standard lens from Edmund Optics can be modified similarly to TECHSPEC Hyperbolic Aspheric Lenses to create your ideal surface and offer a low-cost boost to performance and to provide the best solution for specific application needs.

Note: Unlike traditional focusing lenses, these lenses should be used with the plano side facing the light source.

Laser Optics

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.0mm Optic Dia., Optic Mount Fixed #64-560 ₹2,237
Request Quote
  • 7 days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 ₹18,924
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 ₹37,042
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 ₹51,712
Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin