eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. x 25mm FL, Uncoated, 266nm DWL, CaF2 Aspheric Lens

TECHSPEC® Calcium Fluoride (CaF2) Aspheric Lenses

TECHSPEC® Calcium Fluoride (CaF2) Aspheric Lenses

×
Stock #13-463 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹40,871
Volume Pricing
Qty 1-5 ₹40,871 each
Qty 6-25 ₹36,745 each
Qty 26-49 ₹32,619 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.10
Centering (arcmin):
<1
Clear Aperture CA (mm):
22.50
Edge Thickness ET (mm):
3.75
Center Thickness CT (mm):
11.00 ±0.10
Edges:
Diamond Turned

Optical Properties

Effective Focal Length EFL (mm):
25.00 @ 266nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
18.78
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Calcium Fluoride (CaF2) Vacuum UV Grade
Aspheric Design Wavelength (nm):
266
Asphere Figure Error, RMS @ 632.8nm:
λ/6
Coating:
Uncoated
Surface Quality:
60-40
f/#:
1.00
Wavelength Range (nm):
200 - 7000

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 266nm or 4μm Design Wavelength Options
  • High Transmission from 200nm to 7μm
  • Diamond Turned for High Surface Accuracy
  • Vacuum UV Grade CaF2 Substrate

TECHSPEC® Calcium Fluoride (CaF2) Aspheric Lenses have high transmission from the ultraviolet (UV) through the infrared (IR), covering the wavelength range of 200nm to 7μm. Calcium fluoride’s low index of refraction enables these diamond turned aspheric lenses to be integrated with minimal Fresnel reflection loss without an anti-reflection coating. Calcium fluoride also offers low solubility and superior hardness compared to other fluoride-based substrates, allowing for these aspheric lenses to be used in harsh environments. TECHSPEC Calcium Fluoride (CaF2) Aspheric Lenses are available in two designs; one for Nd:YAG, Excimer Laser, and other UV applications with a design wavelength of 266nm and the other for spectroscopic, mid-wave IR (MWIR) thermal imaging, and other IR applications with a design wavelength of 4μm.

Please contact us for Calcium Fluoride Aspheric Lenses with custom designs or coating options.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin