eo_logo
 
Product added to cart

25mm Dia. x 1.0mm Thickness Silicon Substrate Gold Mirror

Silicon Substrate Gold Mirror

×
Stock #33-247 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,295
Volume Pricing
Qty 1-5 ₹18,295 each
Qty 6+ ₹14,558 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Back Surface:
Commercial Polish
Clear Aperture (%):
90.00
Thickness (mm):
1.00 ±0.1

Optical Properties

Surface Flatness (P-V):
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Surface Quality:
60-40
Coating Specification:
Ravg >97% @ 800 - 2000nm
Ravg >94% @ 700 - 800nm
Coating:
Protected Gold (700-2000nm)
Wavelength Range (nm):
700 - 2000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.8 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Excellent Thermal Stability
  • Ideal for Weight Sensitive Applications
  • Increased Durability over Glass Substrate Mirrors

Silicon Substrate Gold Mirrors are specifically designed for integration into the most weight-sensitive applications, such as heads-up displays. The thermal stability of the lightweight silicon substrate makes these optical mirrors an excellent solution for applications operating within the near-infrared or infrared regions. Silicon Substrate Gold Mirrors feature increased durability over traditional glass substrate mirrors, and the protected gold metallic coating provides an average reflectivity greater than 97%.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin