eo_logo
 
Product added to cart

25mm Dia., NIR Detection YAGLASS-T Filter

Near Infrared (NIR) Detection YAGLASS-T Filters

×
Select Specifications
Diameter (mm):
Stock #17-255 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,714
Qty 1-9
₹36,714
Qty 10+
₹33,147
Volume Pricing
Request Quote
Product Downloads

Physical & Mechanical Properties

Diameter (mm):
25.00 ±0.10
Thickness (mm):
3.00 ±0.10

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
YAGLASS-T
Coating:
Uncoated
Index of Refraction (nd):
1.539
Peak Emission Wavelength (nm):
550, 660
Excitation Wavelength (nm):
900 - 1070
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
51 J/cm2 @ 1064nm, 10ns

Performance

Minimum Sensitivity:
30 mW/mm2 @ 1064nm

Material Properties

Transformation Temperature (°C):
584

Regulatory Compliance

RoHS:
Certificate of Conformance:

Products

Dia. (mm)  Compare  Stock Number  Price Buy
12.50
25.00

Learn More

  • Convert NIR Light to Visible Light
  • Minimum Sensitivity of 30mW/mm2 @ 1064nm for Emission
  • Ideal Alternative to Laser Detection Cards for High Power Applications
  • Fluorescent Glass Filters for Converting UV to Visible Light Also Available

Near Infrared (NIR) Detection YAGLASS-T Filters convert near-infrared (NIR) light between 900 - 1070nm to visible light with emission at 550 and 660nm. These nanocrystal doped glass filters emit visible light with as little as 30mW/mm2 of incident light at 1064nm without blooming or requiring pre-charging. The high transparency of the glass allows for beam size, shape, and mode to be easily viewed. NIR Detection YAGLASS-T Filters have a high damage threshold of 51 J/cm2 @ 1064nm, 10ns, making them an ideal alternative to Laser Detection Cards in high power laser applications with NIR lasers including Nd:YAG, Nd:doped, and Yb:doped lasers. NIR Detection YAGLASS-T Filters are available in standard 12.5 and 25mm diameter sizes; please contact us if your application requires custom dimensions.

Technical Information

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

NIR (Near Infrared)

VIS/NIR Coating

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Infrared (IR) Spectrum

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

You offer many substrates for UV and IR applications. How do I know which is best for me?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin