eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. Linear Polarizing Film (XP42-18)

×
Stock #29-489 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,530
Qty 1-10
₹1,530
Qty 11+
₹1,275
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated, Protective Film on Both Sides
Diameter (mm):
25.00
Extinction Ratio:
9000:1 (nominal at 555nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
-40 to +80
Thickness (mm):
0.19 ±0.03
Transmission (%):
Single: 42 ±2
Parallel: 36.4
Crossed: <0.004 (nominal at 555nm)
Type:
Linear Polarizer
Construction:
Polarizing Film
Note:
Polarization axis is parallel to notch on polarizer edge
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.98 (nominal at 555nm)
Heat Resistance (°C x Hours):
80 x 500
Cold Resistance (°C x Hours):
-40 x 500
Humidity Resistance (°C x Hours):
60 x 90% RH x 500
Transmission, Single (%):
42 ±2
Transmission, Parallel (%):
36.4
Transmission, Crossed (%):
<0.004 (nominal at 555nm)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Transmission of Unpolarized Light from 400 – 700nm
  • Excellent Extinction Ratio of 9000:1
  • Available in Custom Sizes
  • High-Temperature Options Also Available

Ideal for a range of imaging applications, TECHSPEC® High Contrast Linear Polarizing Film (XP42) features an excellent extinction ratio and high transmission from 400 – 700nm. This polarizing film is offered in multiple thicknesses; thicker polarizing film has increased rigidity. Available in sheets, TECHSPEC® High Contrast Linear Polarizing Film (XP42) can be cut to fit any application need.

Note: Polarizer Film with adhesive available. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Linear Polarizing Film (XP42) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin