eo_logo
 
Product added to cart

25mm Dia. Ge, IR Holographic Wire Grid Polarizer

25mm Dia. Ge, IR Holographic Wire Grid Polarizer, #62-776

×
Stock #62-776 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,59,645
Qty 1+
₹1,59,645
Volume Pricing
Request Quote
Get Product Downloads
Groove Parallelism to Edge (°):
N/A
Ring Thickness (mm):
±0.1
Mount Thickness Tolerance (mm):
+0.2/-0.1

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
18.0
Diameter (mm):
25.00
Thickness (mm):
2.00
Parallelism (arcmin):
≤3
Dimensional Tolerance (mm):
±0.2
Construction:
Wire Grid

Optical Properties

Angle of Incidence (°):
0
Extinction Ratio:
300:1 @ 10.6µm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Polarization:
Notches on polarizer ring are aligned with wires of wire grid
Transmission (%):
>50
Wavelength Range (nm):
8000 - 17000
Surface Flatness (P-V):
λ/20 @ 10.6 μm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
50 W/cm2
Groove Density (grooves/mm):
2700.00

Threading & Mounting

Mount Thickness (mm):
5.0
Mount:
Black Anodized Aluminum

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 75

Additional Info

Note:
Notches on polarizer ring are aligned with wires of wire grid (max. reflection)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed for Wavelengths Ranging from 2 - 30μm
  • Various Substrates Available
  • 360° Rotation Using Metric Polarizer Mounts

Infrared (IR) Wire Grid Polarizers are used to polarize light from unpolarized infrared laser sources, as well as attenuate light from polarized ones. When two wire grid polarizers are used together, high extinction ratios greater than 40,000:1 can be achieved. The polarization axis of each polarizer is marked by two white lines etched into the surface of its protective ring. Infrared (IR) Wire Grid Polarizers are used in a variety of medical imaging, aerospace, FTIR spectrophotometry, and analytical instrumentation applications.

Infrared (IR) Wire Grid Polarizers are manufactured by a special holographic technique that creates sub-micron wire grid spacing. Compared to conventional ruled wire grid methods, the holographic method creates finer groove spacing which optimizes short wavelength performance. We offer holographic wire grid polarizers of Barium Fluoride (BaF2), Zinc Selenide (ZnSe), Thallium Bromoiodide (KRS-5), and Germanium (Ge). 

Note: Special care should be taken when handling KRS-5 and Zinc Selenide as they are toxic materials. Always wear rubber or plastic gloves to avoid risk of contamination. The active wire-grid surface of the polarizer is extremely delicate and nothing should be allowed to touch it, as this can damage the optic. Only dry air is recommended as a cleaning method. If necessary, this optic should be handled by the edges only and with protected fingers.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin