eo_logo
 
Product added to cart

25mm Dia., Extended Hot Mirror

Extended Hot Mirrors

×
Stock #46-386 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,742
Qty 1-9
₹5,742
Qty 10+
₹5,107
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Shortpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 ±0.25
Thickness (mm):
3.30
Thickness Tolerance (mm):
±0.2
Clear Aperture (%):
≥85
Edges:
Ground

Optical Properties

Angle of Incidence (°):
0.00
Coating:
Hot Mirror, 0°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Coating Specification:
Ravg ≥90% @ 750 - 1150nm
Ravg ≥80% @ 1200 - 1600nm
Tavg ≥85% @ 425 - 675nm
Wavelength Range (nm):
425 - 1600
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Improved NIR Reflectance Over Standard Hot Mirrors
  • Operating Temperatures up to 230°C
  • Neutral Color for 5500K or 3200K Sources to ±250K

Extended Hot Mirrors are designed to reduce the heat in an optical system without sacrificing the system’s visible output. While typical hot mirrors reflect from 750nm to approximately 1250nm, Extended Hot Mirrors further reduce heat by extending the reflection range to approximately 1750nm.

Hot mirrors are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin