eo_logo
 
Product added to cart

25mm Dia., 514.5nm Laser Line Longpass Filter

Laser Line Longpass Filters

×
Stock #47-504 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹73,994
Qty 1+
₹73,994
Volume Pricing
Request Quote
Get Product Downloads
Edge Steepness (nm):
2.60
Transition Width (nm):
<5.1
Temperature Dependence (ppm/°C):
<5
Angle Tuning Range, for 0 - 8° Shift:
-0.3% of Laser Wavelength
Laser Blocking Wavelength (nm):
514.5

Product Details

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
22
Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
88

Optical Properties

Angle of Incidence (°):
0 ±2
Bandwidth (nm):
>600
OD 6 Blocking Wavelength Range (nm):
416 - 514.5
Optical Density OD (Average):
≥6.0
Design Wavelength DWL (nm):
514.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Surface Quality:
60-40
Transmission (%):
93.00
Transmission Wavelength (nm):
521.2 - 1160.5
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 266nm, 10ns, 10Hz
1 J/cm2 @ 532nm, 10ns, 10Hz

Threading & Mounting

Mount Thickness (mm):
3.5

Environmental & Durability Factors

Durability:
Environmental: MIL-STD-810F, Physical: MIL-C-48497A

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Up to 93% Transmission to Detect Weak Signals
  • Deep > OD 6 Blocking for Maximum Laser Rejection
  • Ideal for Raman Spectroscopy, Confocal Microscopy, and Biotech Instrumentation
  • Unrivaled Performance and Lifetime

Our Laser Line Longpass filters offer unprecedented performance in longpass laser edge filter applications. The steep edges (measured from an optical density of 6.0 to a transmission of 50%) make it possible to measure even the smallest Raman shifts, making these filters a superior alternative to costly holographic notch filters for Stokes Raman scattering measurements. Compared to notch filters, these edge filters offer better transmission, higher laser line blocking, and steeper edges, permitting measurement of Raman signals extremely close to the laser line. The large bandwidths and exceptional transmission permit these filters to be used in even the most demanding imaging applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin