eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia. 400 - 750nm Broadband λ/10 Mirror

×
Stock #87-371 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,019
Volume Pricing
Qty 1-5 ₹8,019 each
Qty 6-25 ₹6,423 each
Qty 26-49 ₹6,033 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.20
Back Surface:
Commercial Polish
Clear Aperture (%):
90
Edges:
Ground, 0.5mm max bevel
Parallelism (arcmin):
<0.5
Thickness (mm):
4.00 ±0.20

Optical Properties

Coating:
Dielectric Mirror (400-750nm)
Coating Specification:
Ravg >98% @ 400 - 750nm (0 - 45°)
Ravg >99% @ 400 - 750nm (0°)
Wavelength Range (nm):
400 - 750
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Enhanced Reflectivity and LIDT over Metallic Coatings
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Designed for all Polarization States from 0 – 45° AOI

TECHSPEC® Broadband Dielectric λ/10 Mirrors are ideal for beam steering or reflection applications utilizing multiple laser sources. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. The highly durable fused silica substrate offers a low thermal expansion coefficient and a high abrasion resistance. TECHSPEC® Broadband Dielectric λ/10 Mirrors are designed for applications from the UV to the near-infrared spectra. 

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin