eo_logo
 
Product added to cart

25mm Dia., λ/2 Retarder Film (WP280)

Retarder Film with protective film removed

Retarder Film with protective film removed

Retarder Film with protective film removed Protective Film features a black stripe to indicate fast axis
×
Stock #25-370 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,305
Qty 1-10
₹1,305
Qty 11+
₹1,131
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
560
Diameter (mm):
25.00 +0/-0.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
-30 to +80
Retardance:
λ/2
Thickness (mm):
0.06 ±0.01
Transmission (%):
>90
Type:
Retarder Film
Construction:
Polarizing Film
Phase Shift (°):
180.00
Haze (%):
<1
Note:
Fast axis is indicated by a black stripe on the protective film. This film should be removed before use.
Wavelength Range (nm):
400 - 700
Heat Resistance (°C x Hours):
80 x 1000
Retardation (nm):
147 ±4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Highly Durable Polymer Sheets
  • λ/4 (WP140HE) Achromatic Retarder with Greater than 90% Transmission from 450-700nm
  • λ/4 (WP140HE), λ/2 (WP280), and 1λ (WP560) Retarder Films Available

Polymer Retarder Film is an extremely durable, birefringent polymer sheet that has been designed to modify the polarization state of transmitted light. The highly transparent, achromatic λ/4 (WP140HE) and λ/2 (WP280) Polymer Retarder Films consist of a single layer, modified polycarbonate sheet that acts an achromatic retarder, and is optically and mechanically sound up to 90°C or 80°C respectively. The 1λ (WP560) Polymer Retarder Film consists of two λ/2 films that have been laminated together to create retardation values of 560nm. These films are ideal for use in a variety of coherent and polarized light applications, including circular polarizers, LCDs, and fiber optics.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a Polymer Retarder Film in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin