eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia., 0.80mm Thick, Uncoated, Gorilla Glass® Window

Gorilla® Glass Windows

Gorilla® Glass Windows Gorilla® Glass Windows
×
Stock #21-234 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,610
Qty 1-5
₹2,610
Qty 6+
₹2,001
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Chemical Strengthening Cycle (hours):
8
Clear Aperture (%):
90.00
Clear Aperture CA (mm):
22.50
Diameter (mm):
25.00 ±0.25
Thickness (mm):
0.80 ±0.05
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
7.58 (0 to +300°C)
Density (g/cm3):
2.39
Edges:
Fine Ground
Index of Refraction nd:
1.5
Poisson's Ratio:
0.22
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Gorilla® Glass
Surface Quality:
80-50
Type:
Protective Window
Wavelength Range (nm):
350 - 2200
Young's Modulus (GPa):
70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Chemically Strengthened Drawn Glass
  • Highly Resistance to Surface Scratches
  • Ideal for Electronic Displays

Gorilla® Glass Windows are chemically strengthened to reduce the propagation of surface flaws. These thin windows feature superior surface quality and excellent scratch resistance. With greater than 90% transmission from 350 - 600nm, these windows are excellent protective covers for electronic displays in consumer and industrial applications. Gorilla® Glass Windows are widely used as protective cover glass for high-end display devices such as laptops, televisions and mobile phones. Due to their durable construction, they are ideal for even the most demanding applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin