eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia., 0.50 NA, BBAR Coated 1550nm SWIR+ Aspheric Lens

×
Stock #29-989 5 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹30,751
Volume Pricing
Qty 1-5 ₹30,751 each
Qty 6-25 ₹24,601 each
Qty 26-49 ₹23,044 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Centering (arcmin):
<2.5
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
4.25
Center Thickness CT (mm):
8.50 ±0.1
Bevel:
Protective as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
25.00 @ 1550nm
Numerical Aperture NA:
0.5
Back Focal Length BFL (mm):
18.97
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-SF6
Aspheric Design Wavelength (nm):
1550
Coating:
SWIR+
Coating Specification:
Ravg <0.5% @ 900 - 1700nm @ ±30° AOI
Rabs <1.5% @ 900 - 1700nm @ ±30° AOI
Surface Quality:
40-20
f/#:
1
Conjugate Distance:
Infinite
Asphere Figure Error, @ 632.8nm:
0.4λ RMS and 2λ PV
Power (diopters):
40.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • Designed at 1550nm
  • Precision Grade Aspheric Surface
  • Uncoated and <0.25% Reflectance V-Coat Options

TECHSPEC® 1550nm Precision Near-Infrared (NIR) Aspheric Lenses are designed at 1550nm to eliminate spherical aberration in the near-infrared. 1550nm lasers are commonly used in telecom, LiDAR, and other applications requiring eye-safe design features. Manufactured from S-TIH6 or N-SF6 substrates and polished through a computer numerical controlled (CNC) process, these aspheric lenses achieve high precision performance across the NIR spectrum. Featuring a 0.4λ RMS aspheric figure error, these lenses are ideal for applications that require spherical aberration correction, including imaging and laser focusing applications. TECHSPEC® 1550nm Precision Near-Infrared (NIR) Aspheric Lenses are available with low numerical aperture designs for applications that require beam shape to be maintained as well as high numerical aperture designs for light-gathering applications. For custom designed CNC polished aspheric lenses, please contact us.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin