eo_logo
 
Product added to cart

25cm ScannerMAX Galvo to Servo Cable

See More by ScannerMAX

ScannerMAX Saturn Galvanometer Optical Scanners

ScannerMAX Saturn Galvanometer Optical Scanners ScannerMAX Saturn Galvanometer Mounted on #16-712 Dovetail Stage (Post-Mounting Enabled by #17-293: Dovetail Stage Camera Adapter) 3mm Aperture, Protected Silver, Saturn 1B Dual Axis Galvanometer Scanner 5mm Aperture, Protected Silver, Saturn 5B Dual Axis Galvanometer Scanner +7
×
Stock #29-579 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,655
Qty 1+
₹5,655
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Compatible with:
Any SATURN 1 SYSTEM (#16-039 or #16-042) with Serial Numbers higher than PS102838
Any SATURN 5 SYSTEM (#16-040 or #16-043) with Serial Numbers higher than PS501904
Any SATURN 9 SYSTEM (#16-041, #16-044, #21-969) with Serial Numbers higher than PS903670
Any COMPACT 506 SYSTEM (#16-036, #16-037, or #16-038)

Physical & Mechanical Properties

Length (m):
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 3, 5, and 10mm Mirror Apertures
  • Single Axis and Dual Axis Configurations
  • High Performance Scanners for Imaging and Projection Applications

ScannerMAX Saturn Galvanometer Optical Scanners are designed to achieve the highest peak and RMS scanning performance for biomedical, laser material processing, and laser imaging applications. Compared to conventional galvanometers, the Saturn series of galvanometers are manufactured with stronger, stiffer rotors to prevent cross-axis scanning (wobble) at high scan speeds and generate less heat due their low coil resistance, allowing for faster performance without overheating or rotor damage. These galvanometers are available as a single axis (1D galvo) configuration with a Y-Axis mount or as a dual axis (2D galvo) configuration with an X-Y Axis Mount. ScannerMAX Saturn Galvanometer Optical Scanners are ideal for demanding imaging and projection applications such as confocal microscopy, laser entertainment displays, optical coherence tomography (OCT), and raster imaging, as well as laser marking applications. Galvanometers with 3mm, 5mm, and 10mm mirror apertures are available with a protected silver coating, covering small to large beam applications in the visible or infrared; please contact us if your application requires a Saturn galvanometer scanner with a custom mirror aperture or coating.

ScannerMAX Saturn Galvanometer Optical Scanners are driven by the Mach-DSP Servo Driver. This digital servo driver features a compact package size and simultaneously controls both X-Axis and Y-Axis scanners. The Mach-DSP can be controlled by both analog and digital signals, and it can be accessed and adjusted using a free GUI software package, which includes a built-in test pattern generator, oscilloscope, and dynamic signal analyzer. The Mach-DSP Servo Driver requires ±24 VDC of power.

Note: For European customers, 2 units of power supply #14-571 are required for operation.

Various longer or shorter galvo to servo cables are available in the accessories tab. Please note that these cables are compatible with all Compact 506 Systems as well as the following list of Saturn Systems:

Any Saturn 1 System (16-039 or 16-042) with Serial Numbers higher than PS102838
Any Saturn 5 System (16-040 or 16-043) with Serial Numbers higher than PS501904
Any Saturn 9 System (16-041, 16-044, 21-969) with Serial Numbers higher than PS903670

Each single axis galvanometer system ships with:

  • 1 x Saturn Series Galvanometer
  • 1 x Y Axis Mount
  • 1 x Mach-DSP Servo Driver Board
  • 1 x 1-meter-long cable that connects the galvanometer to the servo driver
  • 1 x Cable kit including power and analog input cables

Each dual axis galvanometer system ships with:

  • 2 x Saturn Series Galvanometer
  • 1 x X-Y Axis Mount
  • 1 x Mach-DSP Servo Driver Board
  • 2 x 1-meter-long cables that connect the galvanometer to the servo driver
  • 1 x Cable kit including power and analog input cables

Technical Information

WHAT'S INCLUDED WITH YOUR SCANNERMAX SCANNER
Item Number Description
1 Galvo to Servo Driver Connection Cable (1 with Single Axis Scanners, 2 with Dual Axis)
2 Digital Input Cable for Servo Driver
3 Analog Input Cable for Servo Driver
4 Mach-DSP Servo Driver Board
5 Galvanometer
6 Thermal Paste
7 Power Cable
ScannerMAX Contents

Accessories

Title CompareStock Number  Price Buy
FB3 Laser/Galvo Control Hardware #21-970 ₹49,590   Request Quote
  • Contact Us
    ×
24V DC, 4A Single Output Power Supply #14-571 ₹8,352   Request Quote
  • 10 to 12 days
    ×
UP150D ±24 VDC Power Supply for ScannerMAX Mach-DSP #16-045 ₹10,875   Request Quote
  • 10 to 12 days
    ×
25cm ScannerMAX Galvo to Servo Cable #29-579 ₹5,655   Request Quote
  • 10 to 12 days
    ×
45cm ScannerMAX Galvo to Servo Cable #29-580 ₹5,655   Request Quote
  • 10 to 12 days
    ×
55cm ScannerMAX Galvo to Servo Cable #29-581 ₹5,655   Request Quote
  • 10 to 12 days
    ×
1m ScannerMAX Galvo to Servo Cable #29-582 ₹5,655   Request Quote
  • 10 to 12 days
    ×
2m ScannerMAX Galvo to Servo Cable #29-583 ₹8,613   Request Quote
  • 10 to 12 days
    ×
3m ScannerMAX Galvo to Servo Cable #29-584 ₹8,613   Request Quote
  • Contact Us
    ×
4m ScannerMAX Galvo to Servo Cable #29-585 ₹8,613   Request Quote
  • 10 to 12 days
    ×
5m ScannerMAX Galvo to Servo Cable #29-586 ₹8,613   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin