eo_logo
 
Product added to cart

25.4mm x 25.4mm, Optical Cast Plastic Window

×
Stock #19-828 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,914
Qty 1-49
₹1,914
Qty 50+
₹1,523
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
59.2
Dimensions (mm):
25.4 x 25.4
Dimensions (inches):
1 x 1
Thickness (mm):
1.50 ±0.15
Coating:
Uncoated
Density (g/cm3):
1.320
Index of Refraction nd:
1.501
Operating Temperature (°C):
100 Continuous, 130 for 1 hour
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Transmission (%):
>90 (typical)
Type:
Protective Window
Wavelength Range (nm):
400 - 1500

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Lightweight Alternative to Glass Windows
  • Excellent Thermal and Chemical Resistance
  • Higher Transmission than Similar Transparent Plastics

Clear Optical Cast Plastic Windows are a lightweight and durable option compared to a glass alternative. These windows have a high transmission and low haze, have 25 - 50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali and alcohols). Due to their construction, these windows are able to be drilled using a carbide bit for various mounting needs.  
Clear Optical Cast Plastic Windows are uncoated, and are available in circular, rectangular, and square options. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin