eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Protected Silver λ/10 Knife-Edge Pickoff Mirror

25.4mm Enhanced Protected Silver λ/10 D-Shaped Pickoff Mirror, #36-137

×
Stock #36-137 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,787
Qty 1-5
₹7,787
Qty 6+
₹7,004
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40
Back Surface:
Fine Grind
Dimensional Tolerance (mm):
+0.0/-0.20
Bevel:
Protective bevel as needed
Edges:
Ground
Parallelism (arcmin):
2
Thickness (mm):
6.35
Thickness Tolerance (mm):
±0.20

Optical Properties

Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed to Separate Two Beams Propagating Closely Next to Each Other
  • 45° Bevel 
  • Coating Aperture Up to the Knife-Edge
  • Enhanced Aluminum, Protected Gold and Protected Silver Coating Options

Knife-Edge Pickoff Mirrors are designed to selectively reflect an individual beam from a group of tightly spaced beams, while minimizing the overall footprint of the application. These mirrors feature a sharp 45° bevel with a reflective coating that extends to the beveled edge on a precision Fused Silica substrate with λ/10 flatness to the bevel. Knife-Edge Pickoff Mirrors are ideal for applications that incorporate dispersion prisms and diffraction gratings. These mirrors are available in three metallic coating options with performance from the visible spectrum into the far IR.

Technical Information

Coating Curves

  • Protected Silver (450-10000nm) - Rₛ 45°
  • Protected Silver (450-10000nm) - Rₚ 45°
  • Protected Silver (450-10000nm) - R(avg) 45°
  • Protected Silver (450-10000nm) - R @ 0°
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin