eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Enhanced Aluminum Coated λ/10 Knife-Edge Pickoff Mirror

25.4mm Enhanced Aluminum Coated λ/10 D-Shaped Pickoff Mirror, #36-135

×
Stock #36-135 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,873
Qty 1-5
₹6,873
Qty 6+
₹6,177
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40
Back Surface:
Fine Grind
Dimensional Tolerance (mm):
+0.0/-0.20
Bevel:
Protective bevel as needed
Edges:
Ground
Parallelism (arcmin):
2
Thickness (mm):
6.35
Thickness Tolerance (mm):
±0.20

Optical Properties

Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating:
Enhanced Aluminum (450-650nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 650
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed to Separate Two Beams Propagating Closely Next to Each Other
  • 45° Bevel 
  • Coating Aperture Up to the Knife-Edge
  • Enhanced Aluminum, Protected Gold and Protected Silver Coating Options

Knife-Edge Pickoff Mirrors are designed to selectively reflect an individual beam from a group of tightly spaced beams, while minimizing the overall footprint of the application. These mirrors feature a sharp 45° bevel with a reflective coating that extends to the beveled edge on a precision Fused Silica substrate with λ/10 flatness to the bevel. Knife-Edge Pickoff Mirrors are ideal for applications that incorporate dispersion prisms and diffraction gratings. These mirrors are available in three metallic coating options with performance from the visible spectrum into the far IR.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin