eo_logo
 
Product added to cart

25.4mm Diameter, 12.7mm Through Hole, Sapphire Window

25.4mm Diameter, 12.7mm Through Hole, Sapphire Window

×
Stock #17-213 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,289
Volume Pricing
Qty 1-5 ₹8,289 each
Qty 6-25 ₹7,115 each
Qty 26-49 ₹7,042 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Diameter (mm):
25.40 ±0.127
Through Hole Diameter (mm):
12.70 ±0.127
Thickness (mm):
1.00 ±0.127
Knoop Hardness (kg/mm2):
1,900.00
Parallelism (arcmin):
≤3.5
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435

Optical Properties

Abbe Number (vd):
72.24
Axis Orientation:
Random
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Coating:
Uncoated
Index of Refraction (nd):
1.77
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Surface Flatness (P-V):
2λ (typical)
Surface Quality:
80-50
Wavelength Range (nm):
330 - 5500

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.8
Density (g/cm3):
3.97

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 25.4mm Diameter Sapphire Substrates
  • 3.2 - 19.1mm Through Hole Diameters
  • High Transmission From 0.33 - 5.5μm

Sapphire Windows with Through Holes, also referred to as sapphire washers, feature 25.4mm diameter sapphire substrates with a centered through hole ranging in diameter from 3.2 - 19.1mm. Sapphire offers extreme surface hardness second only to diamond, high thermal conductivity, and is chemically inert, making it ideal for use in harsh environments. These windows provide high transmission from 0.33 - 5.5μm and can be made much thinner than glass windows due to the structural strength of sapphire. Sapphire Windows with Through Holes can be manufactured as modified standard versions of our sapphire windows or as entirely custom products; please contact us to discuss your application requirements.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin