eo_logo
 
Product added to cart

25.4mm Dia. x 500mm FL, Uncoated, ISP Optics Calcium Fluoride (CaF2) PCX Lens | CF-PX-25-500

See More by ISP Optics
×
Stock #24-801 Clearance 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,523
Volume Pricing
Qty 1+ ₹10,523 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens
Model Number:
CF-PX-25-500

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.13
Centering (arcmin):
<3
Center Thickness CT (mm):
2.40 ±0.20
Edge Thickness ET (mm):
2.40
Clear Aperture CA (mm):
22.86
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
500.00 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Focal Length Tolerance (%):
±2
Radius R1 (mm):
199.99
f/#:
19.69
Numerical Aperture NA:
0.03
Wavelength Range (nm):
300 - 8000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Greater than 90% Transmission from 0.35-7μm
  • Low Index of Refraction
  • Ideal for Integration into Infrared Systems

ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses provide greater than 90% transmission from 350nm to 7μm and feature a low refractive index, allowing them to be used without an Anti-Reflection (AR) coating. Calcium Fluoride features a high laser damage threshold and low stress birefringence, making them highly suitable for integration into infrared systems. Additionally, calcium fluoride features low solubility and offers superior hardness to comparable fluoride-based substrates, making these PCX lenses capable of withstanding harsh environments and exposure to the elements. ISP Optics Calcium Fluoride Plano-Convex (PCX) Lenses are ideal for demanding applications that require superior performance from the visible through the mid-wave infrared (MWIR) spectra.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin