eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 25.4mm EFL, Protected Aluminum 90° OAP Mirror with Alignment Through Holes

#11-770

×
Stock #11-770 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,241
Volume Pricing
Qty 1-5 ₹20,241 each
Qty 6-25 ₹18,217 each
Qty 26-50 ₹17,205 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Surface Roughness (Å):
<50 RMS
Y Offset (mm):
25.40
Through Hole Orientation:
1 x Parallel to Focused Beam
1 x Parallel to Collimated Beam
Through Hole Diameter (mm):
4.1

Optical Properties

Effective Focal Length EFL (mm):
25.40
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
25.40
Coating:
Protected Aluminum (400-2000nm)
Coating Type:
Metal
Coating Specification:
Ravg >85% @ 400 - 700nm
Ravg >90% @ 400 - 2000nm
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
12.7
Surface Figure, RMS:
λ/8
Wavelength Range (nm):
400 - 2000
Surface Quality:
80-50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Through Holes Parallel to Focused and Collimated Beams
  • Range of Metallic Coatings Available
  • <50Å RMS Surface Roughness

TECHSPEC® Off-Axis Parabolic (OAP) Mirrors with Alignment Through Holes are designed with two through holes, one that aligns with the focal point of beams focused off the parabolic surface and the second parallel to beams collimated by the surface. The hole placements allow for two beams to hit a target or sample simultaneously, which is a technique used to take pump-probe measurements. These OAPs feature aluminum substrates and are diamond turned with a surface roughness of <50Å RMS that minimizes scatter. TECHSPEC Off-Axis Parabolic Mirrors with Alignment Through Holes are available coated with protected gold, protected aluminum, or UV enhanced aluminum for integration into applications requiring high reflectance from the ultraviolet (UV) to the infrared (IR).

Note: Please contact us for custom options if your application requires a standard OAP Mirror with a through hole.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin