eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 203.2mm EFL, Enhanced Deep UV (DUV) 90° Off-Axis Mirror

Ultraviolet Off-Axis Parabolic (OAP) Mirrors

×
Stock #25-469 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹43,065
Qty 1-5
₹43,065
Qty 6+
₹34,452
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.0/-0.1
Surface Roughness (Å):
<50 RMS
Y Offset (mm):
203.20

Optical Properties

Effective Focal Length EFL (mm):
203.20
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
203.20
Coating:
Enhanced Aluminum (190-900nm)
Coating Type:
Metal
Coating Specification:
Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
101.6
Surface Figure, RMS:
λ/8
Wavelength Range (nm):
190 - 900
Surface Quality:
80-50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Reflected Wavefront, RMS:
λ/4

Threading & Mounting

Compatible Mounting Plates:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Enhanced Metallic Coating for High Reflectivity Across Deep UV (DUV) and Visible Spectra
  • 190nm Design Wavelength
  • <50Å RMS Surface Roughness

TECHSPEC® Ultraviolet Off-Axis Parabolic (OAP) Mirrors are coated with a DUV Enhanced Aluminum coating for excellent reflection from 190 – 900nm. To minimize scatter, these OAPs feature aluminum substrates and are diamond turned to have a surface roughness of <50Å RMS. Standard imperial diameters are available with multiple focal length options which range from 25.4 – 203mm. TECHSPEC® Ultraviolet Off-Axis Parabolic Mirrors are ideal for use in DUV ellipsometers, DUV Raman spectroscopy, or for general focusing of UV light generated by broadband light sources. To facilitate mounting and system integration, threaded mounting plate #47-111 (sold separately) which attaches to the base of these off-axis parabolic mirrors are available.

Note: The soft coating can be easily damaged by fingerprints and aerosols.

Technical Information

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin