eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. x 1mm Thickness 3-5µm Coated Silicon Window

TECHSPEC Silicon (Si) Windows

×
Stock #20-035 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,835
Qty 1-10
₹17,835
Qty 11+
₹16,052
Volume Pricing
Request Quote
Get Product Downloads
Bevel:
Protective as needed
Clear Aperture (%):
90.00
Clear Aperture CA (mm):
22.86
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
1.00 ±0.1
Coating:
BBAR (3000-5000nm)
Coating Specification:
Ravg <3.0% @ 3 - 5μm
Coefficient of Thermal Expansion CTE (10-6/°C):
2.55
Density (g/cm3):
2.33
Edges:
Fine Ground
Index of Refraction nd:
3.422 @ 5µm
Knoop Hardness (kg/mm2):
1150
Parallelism (arcmin):
<3
Poisson's Ratio:
0.265
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Surface Flatness (P-V):
Surface Quality:
60-40
Type:
Protective Window
Wavelength Range (nm):
3000 - 5000
Young's Modulus (GPa):
140

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Transmission from 1.2 - 7μm
  • Available Uncoated or AR Coated for 1.65 - 5μm
  • Ideal for Weight Sensitive Applications

TECHSPEC® Silicon (Si) Windows manufactured from optical grade silicon are popular for the 1.2 - 7μm spectral region due to their low cost and low density. Due to its low density (half that of germanium or zinc selenide), silicon is ideal for weight sensitive applications, especially those in the 1.65 - 5μm region. Density is 2.329 g/cm3 and Knoop Hardness is 1150, making it harder and less brittle than germanium. TECHSPEC® Silicon (Si) Windows available uncoated or AR coated for 1.65 - 5μm. These crystal windows are offered in diameters ranging from 10 – 76.20mm. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin