eo_logo
 
Product added to cart

25.4mm Dia. x 1500mm ROC, Uncoated, Convex Laser Mirror

×
Stock #27-638 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,049
Qty 1-5
₹11,049
Qty 6+
₹10,527
Volume Pricing
Request Quote
Get Product Downloads
Center Thickness CT (mm):
5.95
Clear Aperture CA (mm):
5.95
Coating:
Uncoated
Diameter (mm):
25.40 +0.00/-0.12
Effective Focal Length EFL (mm):
6.00
Edge Thickness ET (mm):
6.00 ±0.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Radius R1 (mm):
1,500.00
Surface Quality:
20-10
Type:
Convex Mirror
Clear Aperture (%):
90
Back Surface:
Commercial Polish

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available

TECHSPEC® Uncoated Convex Laser Mirrors offer high precision 20-10 surface quality ideal for laser beam focusing applications. Featuring fused silica substrates, these convex mirrors are resistant to thermal shock and are available in focal lengths from 25mm to 500mm. TECHSPEC Uncoated Convex Laser Mirrors are ideal for applications in environments with temperature fluctuations. Custom coating options including protected metal coatings and dielectric mirror coatings are available. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin