eo_logo
 
Product added to cart

SCHOTT RG-645 (VIS-NIR), 25.4mm Dia., Colored Glass Diffuser

25.4mm Dia., RG-645 (VIS-NIR) Colored Glass Diffuser

×
Stock #13-577 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,258
Qty 1+
₹2,258
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Colored Glass Diffuser

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.38
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
120
Thickness (mm):
3.00 (nominal)

Optical Properties

Color:
Red
Wavelength:
VIS-NIR
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Glass/Filter Number:

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Colored Glass Filter Substrates
  • 120-Grit Sandblasted Surface
  • Red, Blue, and Green Options

Colored Glass Diffusers are ideal for applications where diffuse, colored illumination is required. These diffusers feature color glass filter substrates that are 120-grit sandblasted on one side to create a diffuse, light scattering surface. Each diffuser exhibits the same transmission and blocking bands as their colored glass filter substrate. Colored Glass Diffusers provide the versatility of using a single white light source in an optical setup and swapping diffusers to create diffuse, colored illumination at different wavelengths as opposed to using multiple LEDs. Please contact us if your application requires a Colored Glass Diffuser with a custom colored glass filter substrate or size.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
25.4mm Optic Dia., Thin Mirror Mount, M4 Fixed #13-590 ₹1,653
Request Quote
  • 10 to 12 days
    ×
25.4mm Optic Dia., Thin Mirror Mount, 8-32 Fixed #13-591 ₹1,653
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 ₹1,653
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 ₹1,653
Request Quote
  • 10 to 12 days
    ×
25.4mm Optic Dia., 10mm Max Optic Thickness, Optic Mount Fixed #64-561 ₹2,610
Request Quote
  • 10 to 12 days
    ×
25.4mm Optic Dia., 13mm Max Optic Thickness, Optic Mount Fixed #64-562 ₹2,610
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-866 ₹3,437
Request Quote
  • 10 to 12 days
    ×
25.4mm Optic Dia., Thin Mirror Mount, M4, Quick Start Optical Mounts Fixed #17-534 ₹5,004
Request Quote
  • Contact Us
    ×
25.4mm Optic Dia., Thin Mirror Mount, 8-32, Quick Start Optical Mounts Fixed #17-535 ₹5,004
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4, Quick Start Optical Mounts Fixed #17-536 ₹5,004
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32, Quick Start Optical Mounts Fixed #17-537 ₹5,004
Request Quote
  • Contact Us
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 ₹5,307
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 ₹5,655
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 ₹5,655
Request Quote
  • 10 to 12 days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 ₹6,612
Request Quote
  • Contact Us
    ×
25/25.4mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-521 ₹6,787
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-851 ₹7,917
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 ₹8,091
Request Quote
  • 10 to 12 days
    ×
25.4mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts Fixed #17-515 ₹8,153
Request Quote
  • Contact Us
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 ₹8,439
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-854 ₹8,613
Request Quote
  • 10 to 12 days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 ₹8,613
Request Quote
  • 10 to 12 days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 ₹9,048
Request Quote
  • 10 to 12 days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 ₹9,222
Request Quote
  • 10 to 12 days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 ₹9,570
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 Clearance ₹11,745
Request Quote
  • 10 to 12 days
    ×
25/25.4mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-523 ₹11,963
Request Quote
  • Contact Us
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 ₹12,528
Request Quote
  • 10 to 12 days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 ₹12,763
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-815 New ₹13,050
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-818 New ₹14,790
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 ₹22,011
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts Adjustable - Linear (XY) #17-513 ₹25,631
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount Adjustable - Tip-Tilt #55-003 ₹26,796
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer Adjustable - Tip-Tilt #55-456 ₹28,710
Request Quote
  • 10 to 12 days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 ₹32,625
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-519 ₹32,817
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 ₹36,714
Request Quote
  • 10 to 12 days
    ×
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-517 ₹41,160
Request Quote
  • Contact Us
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 ₹43,152
Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 ₹60,117
Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin