eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., 75mm FL, Vacuum UV (VUV) Spherical Mirror

×
Stock #24-058 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹31,755
Qty 1-5
₹31,755
Qty 6+
₹25,404
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
120
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Diameter (mm):
25.40 +0.00/-0.20
Effective Focal Length EFL (mm):
75.00
Radius of Curvature (mm):
150.00
Coating:
Enhanced Aluminum (120-600nm)
Coating Specification:
Ravg ≥78% @ 120 - 125nm
Ravg ≥85% @ 120 - 600nm
Coating Type:
Metal
Back Surface:
Fine Grind
Center Thickness CT (mm):
5.81
Clear Aperture (%):
90
Edge Thickness ET (mm):
6.35 ±0.10
Radius R1 (mm):
150.00
Type:
Concave Mirror
Wavelength Range (nm):
120 - 600
Irregularity (P-V) @ 632.8nm:
λ/10
Vacuum Compatibility:
10-7 Torr

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 120nm and 190nm Design Wavelengths
  • Ideal for Focusing VUV or DUV Light
  • Broadband Reflectivity through the Visible and IR
  • Also Available as Precision Flat Mirrors

TECHSPEC® Precision Spherical Ultraviolet (UV) Mirrors feature Enhanced Deep UV (DUV) or Vacuum UV (VUV) enhanced metallic coatings on high precision concave laser mirror substrates. The VUV coating is designed for peak reflectivity at 120nm and the Enhanced DUV coating at 190nm; both coatings provide similar reflectivity to standard enhanced aluminum coatings outside of UV wavelengths. These coatings are vacuum compatible down to 10-7 Torr and are deposited on fused silica substrates, providing excellent resistance to temperature fluctuations. TECHSPEC® Precision Spherical Ultraviolet (UV) Mirrors are ideal for use in DUV spectrophotometers, inductively coupled plasma (ICP) spectrophotometers, or other VUV/UV-based analytical applications. 

Note: These enhanced metallic coatings are relatively soft and can be easily damaged by fingerprints and aerosols.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin