eo_logo
 
Product added to cart

25.4mm Dia. 689nm λ/2 Quartz Waveplate

×
Stock #71-405 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹42,456
Qty 1-5
₹42,456
Qty 6+
₹29,580
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
>20.00
Design Wavelength DWL (nm):
689
Diameter (mm):
25.40 +0.0/-0.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystalline Quartz
Retardance:
λ/2
Surface Quality:
20-10
Type:
Crystalline Waveplate
Retardance Tolerance:
λ/300 @ 20C
Mount Thickness (mm):
6.00 ±0.2
Transmitted Wavefront Distortion (RMS):
λ/10 @632.8nm
Coating Specification:
R<0.2% @ 689nm on each surface
Retardance Order:
Zero
Mount:
Anodized Aluminium
Coating Type:
Anti-Reflection

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Trapped-Ion and Neutral Atom Applications
  • Range of Application-Specific Wavelengths from UV to NIR
  • 12.7 and 25.4mm Diameters for Easy Integration

Half Waveplates for Quantum Computing are ideal for the manipulation of polarization states in trapped ion, linear optical, and neutral atom quantum computing, as well as quantum cryptography applications. These waveplates are available in a range of commonly-used, application-specific wavelengths across the UV to NIR spectrum, and offer a retardance of λ/2 and a retardance accuracy of λ/200. Depending on wavelength, these waveplates feature either a first or zero-order construction for a low temperature-sensitivity, and are AR-coated for maximum transmission at the design wavelength to ensure optimal performance with low light signals. Half Waveplates for Quantum Computing are housed in a black, anodized aluminum mount and are available in both a 1’’ and more compact ½’’ size for easy integration into space sensitive systems.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin