eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., 6.35mm Thick, 1064nm, Nd:YAG IBS Laser Line Window

TECHSPEC® IBS Laser Line Windows

×
Stock #12-989 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,703
Qty 1-5
₹13,703
Qty 6+
₹10,962
Volume Pricing
Request Quote
Get Product Downloads
Damage Threshold, Certified: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Product Details

Type:
Laser Line Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
22.86
Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Parallelism (arcmin):
<3
Young's Modulus (GPa):
73
Poisson's Ratio:
0.16
Edges:
Fine Ground

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser Ultra V-Coat, IBS (1064nm)
Coating Specification:
Rabs <0.10% @ 1064nm
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5
Index of Refraction nd:
1.458
Abbe Number (vd):
67.8

Material Properties

Fused Silica Grade:
7980 0F
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • IBS Coated for Minimal Absorption and Scatter
  • <0.1% Reflectivity at Nd:YAG Laser Lines
  • Certified Laser Damage Thresholds at Design Wavelength

TECHSPEC® IBS Laser Line Windows feature an ion beam sputtering (IBS) anti-reflection coating that provides <0.1% reflectivity at their design wavelength with minimal losses due to absorption or scatter. The IBS coating process produces dense, homogeneous coating layers that are environmentally stable and insensitive to temperature and humidity changes, enabling these windows to be used in harsh environments. TECHSPEC IBS Laser Line Windows are available in standard imperial sizes with designs for the Nd:YAG laser wavelengths of 355nm, 532nm, and 1064nm. In-house manufacturing enables Edmund Optics to provide custom sizes and designs in the wavelength range 343nm to 1600nm.

Superpolished Optics for Minimized Scatter

Learn More  
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin